Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
20 Pack Cable Raceway L Connector for CBMWWD3211 - 90 Degree Right Angle - Flat L Type - Cable Management Accessories - Channel Raceway/Wiring Duct Fitting Lateral Elbow UL - TAA
20 Pack | Lateral Elbow Connector | White | UL Approved
TAA Compliant
Product ID: CBMWWD3211L
Write a review
GIVE YOUR CABLE MANAGEMENT RACEWAY A FINISHED LOOK: Use cable raceway L connectors (20 pack) with StarTech.com CBMWWD3211 raceways to join them together at 90 degree angles in your workspace
INDUSTRIAL STRENGTH: Made from sturdy warp-proof ABS, raceway/wiring duct fitting right angle L type flat connectors are UL approved, UL 94HB Flammability (Horizontal Burn) Rated, self-extinguishing
OTHER RACEWAY ACCESSORIES: Coupler (CBMWWD3211C), End Piece (CBMWWD3211E), Inside Elbow (CBMWWD3211I), Outer Elbow (CBMWWD3211O), T Connector (CBMWWD3211T); sold separately
TECHNICAL SPECIFICATIONS: 90° Angle | Connector Width: 1.26" (32mm) | Connector Height: 0.43" (11mm) | White | UL approved | UL 94HB rated | RoHS
STARTECH.COM ADVANTAGE: IT professionals choice for over 30 years; These lateral elbow connectors are backed for life by StarTech.com, with free 24/5 North America based multi-lingual tech support