Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

10ft (3m) White VESA Certified DisplayPort 1.2 Cable, 4K 60Hz, 21.6Gbps, Latching DP Connectors, DP 1.2 DisplayPort Cable, DP Monitor Cord, M/M

Enable seamless 4K 60Hz video using this VESA-Certified DP 1.2 Cable

Product ID: DP12-CABLE-10FTW
  • HIGH PERFORMANCE: DP 1.2 Cable is designed for UHD-enabled DisplayPort devices; Choose the right DP cable at-a-glance with performance markings on connectors for quick and easy identification; Up to 21.6Gbps for seamless 4K 60Hz video
  • VESA CERTIFIED: DP 1.2 Cable is VESA certified for guaranteed performance and compatibility, ensuring reliable signal consistency and smooth video playback on any DP display; Backward compatible with earlier DP versions
  • QUALITY CONSTRUCTION: Nickel-plated latching DP connectors enable a precise fit and prevents accidental disconnections; Aluminum mylar shield for enhanced EMI protection; Durable TPE Jacket and strain reliefs are halogen-free and RoHS compliant
  • APPLICATIONS: Ideal for 4K UHD displays; Up to 144Hz refresh rate at 1440p resolution; Suitable for high performance GPUs and workstations; Supports MST multi-monitor daisy chains; Connect a DP monitor to a 4K docking station
  • SPECS: White; 10-foot (3-meter); VESA Certified DisplayPort 1.2; Supports HBR2/MST/HDCP 1.3; 4K 60Hz/1440p 144Hz/1080p 240Hz; 21.6Gbps; 8-ch Audio; Backward Compatible w/DP 1.1; 28AWG; 7.5mm (0.3in) O.D.

    Your price
    16,99 EUR excl. VAT
    20,39 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C