New
Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

3ft (0.9m) High Speed HDMI Cable with Gripping Connectors, 4K 60Hz/1440p 144Hz, HDR10/HDCP 2.2/ARC, 18Gbps, UHD HDMI 2.0 Cord for TV/Monitor/Display, TPE Jacket

Minimize accidental disconnections using this HDMI Cable with gripping connectors

Product ID: HDMI2-CABLE-GRIP-3F
  • HIGH PERFORMANCE: High Speed HDMI Cable is designed for UHD-enabled HDMI devices; Choose the right HDMI cable at-a-glance with performance markings on connectors for quick and easy identification; Up to 18Gbps for seamless 4K 60Hz video
  • GRIPPING HDMI CONNECTORS: This HDMI 2.0 cord features gold plated gripping male connectors to prevent accidental disconnection due to tension or vibration; Keeps cable securely connected to mounted HDMI displays and hard-to-access HDMI ports
  • QUALITY CONSTRUCTION: Gold-plated connectors rated beyond 10,000 insertions; Durable TPE Jacket and strain reliefs are halogen-free and RoHS compliant; Tested to withstand 2,000 bending cycles at -/+60 degrees; Braided shield for enhanced EMI protection
  • APPLICATIONS: Ideal for 4K UHD displays; Up to 144Hz refresh rate at 1440p resolution; Suitable for high performance GPUs and workstations; Connect an HDMI monitor to a 4K docking station
  • SPECS: Black; 3-foot (0.9-meter); High Speed HDMI with Ethernet; HDMI 2.0 supports HDR10/ARC/HDCP 2.2/CEC; 4K 60Hz/1440p 144Hz/1080p 240Hz; 18Gbps; 32-ch Audio; Backward Compatible; 30AWG; 6mm (0.24in) O.D.

    Your price
    8,99 EUR excl. VAT
    10,79 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C