Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

25m (82ft) LC to LC (UPC) OM5 Multimode Fiber Optic Cable, 50/125µm Duplex LOMMF Zipcord, VCSEL, 40G/100G, LSZH Fiber Jumper Cord

Enhance the performance capabilities of SWDM applications over an OM5 fiber network

Product ID: LCLCL-25M-OM5-FIBER
  • OM5 FIBER CABLE: OM5 LOMMF Cable is optimized for advanced 40/100Gbps fiber networks; Extended 850-953nm wavelength support enables SWDM (short wavelength division multiplexing) for greater channel isolation, enhancing performance capacity beyond OM4 cables
  • QUALITY CONSTRUCTION: LC/LC-UPC ends for improved return loss over PC polish; Zipcord design, color-coded connectors for polarity; Bend Insensitive fiber core housed in Aramid-reinforced jacket for a loaded bend radius of 6cm and 3cm when unloaded
  • SAFETY AND RELIABILITY: Individually tested for guaranteed performance; Test report included; LSZH jacket emits low toxic fumes if combusted; Safe for enclosed/poorly ventilated spaces; Attenuation value under 2.4dB/km meets or exceeds industry standards
  • WIDE COMPATIBILITY: OM5 multimode cable supports 10/40/100G networks; Backward compatible with OM4/OM3; High micro-bending resistance facilitates tight bends in intricate installations, ideal for fiber switches/servers, SANs, and SFP+/QSFP+/QSFP28 modules
  • SPECS: 25 meters (82ft); OM5; LC/LC (UPC); 50/125µm; 850-953nm VCSEL/1300nm LED; Modal Bandwidth: 4700MHz.km (850nm), 2470MHz.km (953nm); Insertion Loss: ≤0.3dB; Return Loss: ≥30dB; Cable OD: 2.9mm; Bend Radius: 6cm/2.4in (loaded), 3cm/1.2in (unloaded)

    Your price
    95,99 EUR excl. VAT
    115,19 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C