Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

10m (32.8ft) LC to SC (UPC) OS2 Single Mode Duplex Fiber Optic Cable, 9/125µm, 100G, Bend Insensitive, Low Insertion Loss - LSZH Fiber Jumper Cord

Enhance the performance capabilities of CWDM applications over an OS2 fiber network

Product ID: SMLCSC-OS2-10M
  • OS2 FIBER CABLE: Single Mode OS2 Fiber Cable is immune to EMI and optimized for 100Gbps networks; Coarse Wavelength Division Multiplexing (CWDM) enables extended 1260-1625nm wavelength support for greater channel isolation over long distances
  • QUALITY CONSTRUCTION: LC/SC-UPC ends for improved return loss over PC polish; Numbered and color-coded connectors to indicate polarity; Bend Insensitive fiber core housed in Aramid-reinforced jacket for a loaded bend radius of 10mm
  • SAFETY AND RELIABILITY: Individually tested for guaranteed performance; Test report included; LSZH jacket emits low toxic fumes if combusted; Safe for enclosed/poorly ventilated spaces; Attenuation value under 0.35dB/km outperforms industry standards
  • COMPATIBILITY: Single Mode Fiber Patch Cord supports 100G networks; Backward compatible with OS1; High micro-bend resistance facilitates tight bends in complex installations; Ideal for connecting between servers/switches and data center equipment
  • SPECS: 10 meter (32.8 foot); OS2 Single Mode; LC/SC (UPC) Duplex; 100Gbps; 9/125um; 1260-1625nm Laser Optimized; Insertion Loss: ≤0.3dB; Return Loss: ≥55dB; Cable OD: 2mm; Bend Radius: 10mm (0.39in) loaded/unloaded

    Your price
    29,99 EUR excl. VAT
    35,99 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C