Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

30m (98.4ft) SC to SC (UPC) OS2 Single Mode Simplex Fiber Optic Cable, 9/125µm, 40G/100G, Bend Insensitive, Low Insertion Loss, LSZH Fiber Jumper Cord

Enhance the performance capabilities of CWDM applications over an OS2 fiber network

Product ID: SPSMSCSC-OS2-30M
  • SIMPLEX OS2 CABLE: Single Mode Simplex OS2 Fiber Cable is immune to EMI and optimized for 40G/100Gbps networks; Supports bi-directional (BiDi) transmission over a single fiber; Ideal for space-constrained installations requiring minimal fiber count
  • QUALITY CONSTRUCTION: SC/SC-UPC ends for improved return loss over PC polish; Bend Insensitive fiber core housed in Aramid-reinforced jacket for a loaded bend radius of 10mm
  • SAFETY AND RELIABILITY: Individually tested for guaranteed performance; Test report included; LSZH jacket emits low toxic fumes if combusted; Safe for enclosed/poorly ventilated spaces; Attenuation value under 0.35dB/km outperforms industry standards
  • COMPATIBILITY: Simplex Single Mode Fiber Patch Cord supports 40G/100G networks; Backward compatible with OS1; High micro-bend resistance facilitates tight bends in complex installations; Ideal for point-to-point setups or single-fiber NICs and SFPs
  • SPECS: 30 meter (98.4 foot); OS2 Single Mode; SC/SC (UPC) Simplex; 100Gbps; 9/125um; 1260-1625nm Laser Optimized; Insertion Loss: ≤0.3dB; Return Loss: ≥55dB; Cable OD: 2mm; Bend Radius: 10mm (0.39in) loaded/unloaded

    Your price
    72,99 EUR excl. VAT
    87,59 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C