Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

4 Port PCI SuperSpeed (5Gbps) USB 3.0 Adapter Card with SATA / SP4 Power - TAA

Add 4 SuperSpeed USB 3.0 (USB 3.2 Gen 1) ports to a computer through a PCI slot

Product ID: PCIUSB3S4
  • ADD 4x SUPERSPEED USB 3.0 PORTS: This PCI/PCI-X Universal (3.3V & 5V, 32-bit) card adds four USB-A 3.2 Gen 1 ports to your computer or server through a PCI slot; Supports USB 3.0/3.1 Gen 1/USB 3.2 Gen 1x1
  • TRANSFER SPEEDS: USB PCI card with UASP achieves speeds up to the maximum of your PCI bus (1.3Gbps); Ideal for older computers with only PCI slots available like Dell OptiPlex 7010/HP Compaq dc7800; Backward compatible with USB 2.0/1.1/1.0
  • OPTIONAL POWER: USB PCI expansion card features SATA & SP4 power ports to supply additional power to the USB ports (when motherboard power is insufficient); Power can be connected to SATA or SP4 port to provide up to 5V 0.9A/4.5W per USB Type-A port
  • STANDARD & LOW PROFILE BRACKET: PCI USB card comes with a full-profile (standard) bracket pre-installed and a low-profile (half height) bracket included for versatile installation in both low-profile and full-profile computer systems
  • COMPATIBILITY: This card is Windows only; Supported versions: Windows XP and up, Windows Server 2003 and up; USB card is only compatible with PCI/PCI-X slots and is NOT COMPATIBLE with PCI-Express (PCIe); See PEXUSB3S4V for a PCIe solution

    Your price
    70,99 EUR excl. VAT
    85,19 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C