Discontinued
Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

Discontinued and replaced by PEX4S953LP - 4 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART

Add 4 high-speed RS-232 serial ports to your PC through a low profile PCI Express expansion slot

Product ID: PEX4S952LP
  • REPLACED BY PEX4S953LP: New version of PEX4S952LP serial controller card offers an ASIX AX99100 chip, 4x DB9 port w/bi-directional RS232 speeds up to 921.6Kbps, 16950 UART, 256 byte FIFO buffer & 9th data bit
  • Four high speed RS-232 serial ports with data transfer rate up to 460.8 Kbps
  • High Performance Dual Channel Oxford 950 UART
  • Half-height mounting bracket installed for low profile cases; includes standard profile bracket
  • Native single-Chip, single lane PCI Express
  • 128-byte deep FIFO per transmitter and receiver
  • Selectable power output on pin 9 for the serial port
  • Compliant with PCI Express base specifications revision 1.1a
  • Automated in-band software flow control using programmable Xon/Xoff in both directions
  • Automated out-of-band hardware flow control using Tx/Rx/RTS/CTS/DSR/DTR/DCD/RI/GND

    This product is discontinued and has been replaced with:
    4-port PCI Express RS232 Serial Adapter Card - PCIe RS232 Serial Host Controller Card - PCIe to Serial DB9 - 16950 UART - Low Profile Expansion Card - Windows/Linux - TAA
    PEX4S953LP
    4Port PCIe RS232 Serial DB9 Adapter Card
    PCI Express to Serial Adapter | 921.6Kbps | Windows® and Linux® Compatible

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C