Discontinued
Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

2-Port USB PCIe Card - 10Gbps USB 3.1 Gen 2 Type-A PCI Express Host Controller Card - USB 3.2 Gen 2x1 PCIe Add-On Adapter Card - Expansion Card

Add two 10Gbps USB Type-A ports to your computer, through a PCI Express slot

Product ID: PEXUSB312A2
  • HIGH PERFORMANCE: PCI Express host controller card has two USB-A ports with speeds up to 10Gbps per port; USB PCIe adapter card supports USB 3.1 Gen 2 or USB 3.2 Gen 2x1 standards
  • POWER: Expansion card w/ SATA power header supplies supplemental power to the USB ports (when motherboard power is insufficient) providing up to 5V 0.9A (4.5W) per USB-A port
  • MAX PERFORMANCE WITH USB STORAGE DEVICES: USB add-on card supports USB Attached SCSI Protocol (UASP) optimizing USB performance w/ external storage devices like SSDs, HDDs, NVMe drives & thumb drives
  • COMPATIBILITY: Installs in full or low-profile PCI-e 3.0 x4 slot (works w/2.0 at lower performance); Windows/Linux/macOS w/auto driver install on Windows 8 & above; Works w/USB 3.2/3.1/3.0/2.0 devices
  • STARTECH.COM ADVANTAGE: IT professionals choice for over 30 years; This 2-Port USB PCIe card is backed for 2-years by StarTech.com, including free 24/5 North America based multi-lingual tech support

    This product is discontinued and has been replaced with:
    2-Port USB PCIe Card with 10Gbps/port - USB 3.2 Gen 2 Type-A PCI Express 3.0 x2 Host Controller Expansion Card - Add-On Adapter Card - Full/Low Profile - Windows & Linux
    PEXUSB312A3
    2 Port USB PCIe Card 10Gbps/port - USB-A
    USB 3.2 Gen 2 (10 Gbps) | PCI-Express 3.0 | PCIe x2 Slot | USB Type-A

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C