Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

24x27.5in Beige Desktop Anti-Static Mat - TAA

Add a large 24" x 27.5" anti-static mat to your desktop or work station

Product ID: M3013
  • Highest quality static dissipative material-not the ineffective conductive system
  • Top technical specifications meet IBM & US military static control standards
  • Sits under CPU/VDT and keyboard
  • Dimensions 24 inches (0.60m) x 27.5 inches (0.70)
  • Includes 10ft.(3M) grounding cord
  • Protect sensitive equipment from static damage

    Your price
    23,99 EUR excl. VAT
    28,79 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C