Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

USB C Video Adapter, USB C to HDMI DVI VGA Adapter, Up to 4K 60Hz, Aluminum, Multiport Video Display Adapter, Thunderbolt 3 / 4 Compatible, USB Type C Travel Adapter

USB Type-C™ to VGA DVI or HDMI® Travel Adapter | 4K 60Hz | Aluminum

Product ID: 118-USBC-HDMI-VGADVI
  • USB-C SINGLE MONITOR ADAPTER: USB-C DP Alt-mode to HDMI 2.0b (4K 60Hz, 7.1ch Audio, HDR, HDCP 2.2), VGA (1920x1200 60Hz) or DVI-I (1080p 60Hz, HDCP 1.4); This USB C to HDMI DVI VGA Adapter supports dual mirrored video output for VGA & HDMI or VGA & DVI-I
  • 4K 60Hz RESOLUTION: The USB C Video Adapter's HDMI output supports 4K 60Hz and Ultra Wide Screen resolutions up to 3840x1080p 60Hz; Compatible with lower resolutions; Works with monitors and displays from Dell, Asus, Acer, LG, Samsung, Sharp, Sony
  • WIDE HOST COMPATIBILITY: Compatible with USB-C, Thunderbolt 3 and Thunderbolt 4 Laptops, Ultrabooks and Chromebooks, from HP, Dell, Surface, Lenovo, MacBooks (Intel and M1 chip) | The USB C Multiport Video Adapter works on Windows, macOS and Linux
  • TOUGH & PORTABLE: Durable all aluminium USB Type-C multiport adapter with small form factor is designed for easy transport in a laptop bag; The USB C Video Adapter is convenient for on-the-go use between office, home, shared spaces, and business travel
  • EASY TO USE: Plug and Play (PnP) installation, no software or drivers required; Extended 12" (30cm) attached cable for setup flexibility; The USB C Adapter is compatible with screw locking cables for secure connection with VGA/DVI displays and projectors

    Your price
    72,99 EUR excl. VAT
    87,59 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C