Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit - TAA

Mount a 2.5in SATA hard drive to any computer with an available 3.5in bay

Product ID: BRACKET25SAT
  • CONVENIENT SETUP: Use this 2.5in HDD / SDD mounting bracket to install one 2.5 inch SSD (solid-state drive) or HDD (hard drive) into a 3.5 inch drive bay on your desktop PC
  • SAVE TIME: This 2.5in mounting bracket is ideal for technicians and IT professionals performing system setups, and includes a mounting screw kit with 22-pin SATA+Power to separate 7-pin SATA and 4-pin LP4 adapter cable
  • BROAD COMPATIBILITY: This 2.5in HDD / SDD mount is compatible with 3.5in SATA drives of any capacity or file format
  • DRIVE HEIGHT RANGE: This 2.5 inch SSD / HDD mounting bracket supports 2.5in drives up to 12.7mm in height
  • THE IT PRO'S CHOICE: Designed and built for IT Professionals, this 2.5in to 3.5in hard drive mounting bracket is backed for 2 years, including free lifetime 24/5 multi-lingual assistance

    Your price
    8,99 EUR excl. VAT
    10,79 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C