Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

CFast Card to SATA Adapter with 2.5" Housing - TAA

Convert your CFast card into a 2.5in SATA drive for faster data transfer

Product ID: CFAST2SAT25
  • Make your CFast card work like a 2.5in SATA SSD
  • Supports SATA III with data transfer speeds of up to 6 Gbps
  • SATA and power combo connector (7 + 15 pin) - same as a 2.5" SATA hard drive
  • Standard 2.5" housing alllows the converted card to be installed into a laptop
  • Durable protective housing
  • OS independent, with no drivers or software installation required

    Your price
    32,99 EUR excl. VAT
    39,59 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C