Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive
TAA Compliant
Product ID: S2510BMU33
Write a review
EXTERNAL SATA ENCLOSURE: This 2.5in External Hard Drive Enclosure enables access to a 2.5in SATA SSD (solid-state drive) or HDD (hard drive) over a USB 3.2 Gen 1 (5 Gbps) connection; Ideal for file transfer, data recovery, or backup
DURABLE & PORTABLE: Lightweight black aluminum housing protects your 2.5in SATA SSD/HDD, and features a slide-out hard drive tray for convenient access; USB bus-powered, no external adapter required; Includes mounting screw kit and 18in USB host cable
DRIVE COMPATIBILITY: Compatible with 2.5in SATA SSDs (solid-state drives) and HDDs (hard drives) up to 9.5mm drive height; Supports SATA I/II/III with UASP; Power/Activity LED indicator
HOST COMPATIBILITY: This 2.5in external SATA enclosure supports any operating system, no software or driver required; Supports USB 3.2 Gen 1 (5 Gbps) and backward compatible with USB 3.0 and USB 2.0
THE IT PRO'S CHOICE: Designed and built for IT professionals, this 2.5in external SATA enclosure is backed for 2 years, including free lifetime 24/5 multi-lingual technical assistance