Discontinued
Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

4 Bay External Hard Drive Array Storage Tower – eSATA USB 2.0 Enclosure

Turn four SATA drives into an external storage device with USB 2.0 and eSATA connectivity

Product ID: SAT3540U2E
  • High Speed USB 2.0 host interface, with transfer rates up to 480Mbps
  • SATA revision 2 compliant eSATA host interface with transfer rates up to 3.0Gbps
  • Manually switchable between eSATA and USB host interfaces
  • Removable front cover and accessible drive trays
  • 80mm cooling fan with 4 selectable speeds: Low, Med, High, Auto
  • Auto power saving when host connection disconnected or turned off
  • LED status indicators for each drive, host interface and fan speed
  • No driver or software installation
  • Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
  • Supports 3.5" form factor SATA hard drives
  • Plug-and-Play and hot-swap compatible
  • Rugged aluminum chassis

    This product is discontinued and has been replaced with:
    USB 3.0 / eSATA 4-Bay 3.5in SATA III Hard Drive Enclosure w/ built-in HDD Fan & UASP – SATA 6Gbps
    S3540BU33E
    USB 3.0 / eSATA 4-bay SATA HDD Enclosure
    Add four 3.5" SATA III hard drives to your computer externally through USB 3.0 with UASP or eSATA

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C