Discontinued
Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

USB 3.0 Dual SATA Hard Drive Docking Station with integrated Fast Charge USB Hub UASP support and Fan - White

Dock up to two 2.5” or 3.5” SATA SSDs/HDDs in a stylish white docking station with an integrated 2-port USB 3.0 hub

Product ID: SDOCK2U33HFW
  • Supports 2.5in and 3.5in form factor SATA hard drives (HDD) and solid state drives (SSD)
  • UASP Compliant
  • Built-in USB 3.0 Hub with Fast Charging Port
  • 80mm cooling fan with variable speed control (including Off)
  • Configurable power management
  • SuperSpeed USB 3.0 compliant host interface, with up to 5 Gbps of data bandwidth
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
  • Plug-and-Play and Hot-Swap compatible
  • Dual bay, top slot-loading design with drive doors
  • Stylish full white design with silver trim

    This product is discontinued and has been replaced with:
    Dual-Bay USB 3.0 to SATA Hard Drive Docking Station, USB Hard Drive Dock, External 2.5/3.5" SATA I/II/III SSD/HDD Docking Station, Hot-Swap Hard Drive Bay, Top-Loading
    SDOCK2U33
    2-Bay USB 3.0 Hard Drive Docking Station
    External SSD/HDD Docking Station | USB 3.2 Gen 1 (5 Gbps) to SATA I/II/III

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C