Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

1-Port Serial to Ethernet Adapter, IP Serial Device Server For Remote RS232 Devices, Wall/DIN Rail Mountable, Metal Housing, RJ45 LAN to DB9 Serial Converter, TAA

Streamline RS-232 connectivity for serial device management over IP

Product ID: I13-SERIAL-ETHERNET
  • SINGLE PORT SERIAL TO IP CONVERTER: Connect different RS232 serial devices remotely over an IP-based network; Use for POS systems, barcode readers, sensors, weighing systems, CNC controllers & PLCs; DB9 serial port supports up to 921.6Kbps; TAA Compliant
  • UNIFIED ECOSYSTEM EXPERIENCE: All our device servers share the same management software and Web UI; View/manage individual devices with a common UI on any OS; Windows software to set up virtual com ports and view/manage all device servers on the network
  • VERSATILE CONFIGURATIONS: RJ45 LAN to RS232 converter support TCP client/server mode to enable serial tunneling between two device servers over a LAN; Export/import settings, custom naming / location, admin password protection, and upgradeable firmware
  • ETHERNET AND POWER OPTIONS: Single 10/100Mbps RJ45 port w/auto-negotiation; Serial device server operates over Telnet (RFC2217)/UDP/TCP; Serial to LAN converter includes a power adapter & supports 5V over pin 9 for serial devices
  • RUGGED AND MOUNTABLE ENCLOSURE: All-metal housing ensures durability in harsh conditions; Supports Level-4 ESD protection (15kV air/8kV contact); Includes the necessary wall and DIN rail mounting hardware; Dimensions 1.8x1x3.2in (46.1x 25x 81.9mm)
  • SERIAL TO IP CONVERTER OPTIONS: Our family of device servers includes the following options: I13-SERIAL-ETHERNET (1 Port), I13P-SERIAL-ETHERNET (1 Port w/ PoE), I23-SERIAL-ETHERNET (2 Port), and I43-SERIAL-ETHERNET (4 Port)

    Your price
    170,99 EUR excl. VAT
    205,19 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C