Discontinued
Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

Industrial 8 Port Gigabit Ethernet Switch w/2 MSA SFP Slots - Hardened GbE L2 Managed Network Switch - Rugged RJ45 LAN Layer 2 Switch Din Rail Wall Mount IP-30/-40C to 75C - TAA

Wall Mount Ethernet Switch | 10/100/1000Mbps | 8 RJ45 Ports | L2 Managed

Product ID: IES101G2SFPW
  • FLAT DESIGN: Industrial 8 Port Gigabit Ethernet Switch with 2 MSA Open SFP Slots .Compact housing allows for front access, easy installation & troubleshooting; DIN rail or wall mountable
  • FULL LAYER 2 MANAGEMENT CAPABILITIES: Through built in web-based GUI/Telnet/SSH; Switch can be managed to configure features like Ports/VLAN/Link Aggregation/SNMP/QoS/Spanning Tree among others
  • TECH SPECS: 8 + 2 port Gigabit switch | 8 x RJ45 | 2 x Open SFP slot (MSA Compliant) | 12-48VDC power input | 10/100/1000 Mbps auto | Redundant power inputs w/terminal block kit or using incl AC adapter
  • ROBUST DESIGN: Steel housing with IP-30/vibration/shock/free fall ratings and 6kV ESD; Operating temperature range of -40C to 75C w/ MTBF of 500,000+ hrs using MIL-HDBK-217F @ 25C; RJ45 dust caps incl
  • STARTECH.COM ADVANTAGE: IT professionals choice for over 30 years; This L2 Gigabit network switch is backed for 2-years by StarTech.com, including 24/5 North America based multi-lingual tech support

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C