Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
Dual Port 40G QSFP+ Network Card - Intel XL710 Open QSFP+ Converged Adapter - PCIe 40 Gigabit Ethernet Server NIC - 40GbE Fiber Optic LAN Card - Dell PowerEdge HPE ProLiant
Add two high-bandwidth 40 Gigabit fiber Ethernet ports to your server or workstation, using the QSFP+ transceiver of your choice
TAA Compliant
Product ID: PEX40GQSFDPI
Write a review
DUAL QSFP+ NETWORK CARD: Two port 40GbE converged network adapter for redundancy or can be aggregated for demanding applications; Data Center Bridging (DCB), virtualization & iSCSI offload support
TESTED & VERIFIED PERFORMANCE: We use Spirent SmartBits to validate performance of this 40 Gigabit Ethernet Card; compatible w/ leading servers like Dell PowerEdge, HPE ProLiant & Lenovo ThinkSystem
FLEXIBLE: Use MSA compliant QSFP+ or direct attach cable (DAC) supporting different fiber types w/this 40GbE PCI Express NIC; works w/ leading brands of switches, routers, & devices like Cisco & HPE
WIDE OS COMPATIBILITY: Network Interface Card works w/ Windows 7, 8, 8.1, 10, 11; Windows Server 2008 R2, 2012, 2012 R2, 2016, 2019; Linux kernels 3.x + (LTS versions)
CONNECTIVITY TOOLS: Provided with this device, the application improves performance and security, featuring MAC Address Changer & Wi-Fi Auto Switch utilities