Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

4-Port 2.5Gbps NBASE-T PCIe Network Card, Intel I225-V, Quad-Port Computer Network Card, Multi-Gigabit NIC, PCI Express Server LAN Card, Desktop Ethernet Interface

Quad-port PCIe network card with Intel® I225-V chip features multi-Gigabit speeds with NBASE-T support

Product ID: PR42GI-NETWORK-CARD
  • 2.5G ETHERNET CARD: High-performance PCIe 2.5Gbps quad-port network card with Intel I225-V chip; Leverage existing Cat5e/Cat6 cabling (or better); NBASE-T compatible (802.3bz); PCI Express 2.0 x4; Independent Ethernet controllers for reliable performance
  • IT MANAGEABILITY: Intel vPro for remote management and troubleshooting; PXE boot enabled to deployment speeds/updates; 9K jumbo frame for reduced packet overhead; Remotely boot a system using WoL; VLAN support for efficient network management
  • BUILD QUALITY: LAN card features: built-in heatsink to keep controller chips running cool and for optimal performance, LED indicators for link status/speed, LAN transformers maintain signal quality and reduced EMI for reliable communication
  • COMPATIBILITY: 2.5GBASE-T variable speed options (2.5 G/1 G/100 M/10 M) with auto-negotiation; Multi-gigabit network interface card for PC is compatible w/ Windows, Windows Server, VMware, and Linux; Low profile bracket included for hardware compatibility
  • SPECIFICATIONS: 4x RJ45 Ports, 2.5/1Gbps and 100/10Mbps (Independent controllers) NIC, IEEE 802.3bz (2.5GBASE-T), Full Duplex, Auto MDIX, PCIe 2.0 x2, Intel I225-V, 9K Jumbo Frames, VLAN Tagging, WoL, PXE boot

    Your price
    234,99 EUR excl. VAT
    281,99 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C