Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

Juniper RX-FXSM-SFP Compatible SFP Module - 100BASE-LX - 100MbE Single Mode Fiber SMF Optic Transceiver - 100Mb Ethernet SFP - LC 10km - 1310nm - DDM

100 Mbps | Single Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

Product ID: RXFXSMSFPST
  • 100% JUNIPER RX-FXSM-SFP COMPATIBLE SFP TRANSCEIVER: Designed, programmed and tested to work with compatible Juniper switches and routers to deliver reliable 100MbE connectivity
  • TECHNICAL SPECS: 100BASE-LX | 100 Mbps | Single Mode (SMF) | LC Connector | 1310nm | Digital Diagnostic Monitoring (DDM) | Distances up to 10km (6.2mi)
  • TESTED FOR OEM HOST COMPATIBILITY: Hot-swappable in Juniper routers and switches; DDM support reports the transceiver's status to most SNMP network management tools
  • WORKS WITH MSA COMPLIANT SWITCHES: Also works with switch models from Ubiquiti, D-Link, Netgear, Supermicro, TP-Link and more that accept uncoded modules
  • THE IT PRO’S CHOICE: Designed and built for IT Professionals, this SFP module is backed for life (lifetime of module, not network switch), including free lifetime 24/5 multi-lingual technical assistance.

    Your price
    192,99 EUR excl. VAT
    231,59 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C