Discontinued
Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

USB 802.11N 300 Mbps Wireless Network Adapter - 2T2R

Add high speed wireless N connectivity to a desktop or laptop computer through USB

Product ID: USB300WN2X2
  • 2 Transmitter/2 Receiver (2x2:2) antenna configuration with MIMO support
  • Compliant with IEEE 802.11n standard, with transfer rates up to 300Mbps
  • Backwards compatible with IEEE 802.11b/g standards, for up to 11/54Mbps connections respectively
  • Broadcast distances up to 150m indoors and 400m outdoors
  • Supported security features: WEP (64-128-bit), WPA, WPA2, and 802.1x
  • Wi-Fi Protected Setup (WPS) push button or software configuration
  • Support for WMM/WMM-PS Quality of Service (QoS)
  • Infrastructure and Ad-Hoc network modes support
  • Compact, lightweight design
  • Includes a fully poseable USB extension cable

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C