New
Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

Magnetic Privacy Screen For 13.3-Inch 16:9 Laptop, Reversible Filter, Computer Screen Protector, View Angle 60 deg (+/- 30 deg), TAA Blue Light Shield

Protect sensitive information by keeping on-screen data private

Product ID: 133LM-PRIVACY-SCREEN
  • PROTECT SENSITIVE VISUAL DATA: Magnetic privacy screen features Microlouver technology that obscures your 13.3" laptop display when viewed from the sides, preventing visual eavesdropping; 60 deg viewing angle (+/- 30 deg from the center); TAA-compliant
  • FOR 13.3" LAPTOPS: Universal design fit most laptops with 13.3-inch displays and 16:9 aspect ratio; Dimensions of 11.6x6.7x0.01in (29.6x17.2x0.04cm); Reversible security filter will not interfere with the integrated camera or sensors around the display
  • QUICK & EASY APPLICATION: Install the magnetic strips on the laptop bezel to snap the privacy screen instantly; Easily remove the filter to share content or switch between matte or glossy sides; Combined thickness of the magnetic strips 0.04in (1.1mm)
  • REDUCE EYE STRAIN: Computer monitor privacy screen blocks up to 51% of the harmful high energy blue light helping reduce digital eye strain & improve visual comfort during prolonged use; Light transmittance of 65% for better screen readability
  • MATTE OR GLOSSY SIDES: Privacy shield features an anti-glare matte side for environments prone to glare, and a high-gloss side that helps retain color vibrancy, both sides protected by a fingerprint-resistant coating

    Your price
    54,99 EUR excl. VAT
    65,99 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C