Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

27-inch 16:9 Gold Monitor Privacy Screen, Reversible Filter w/Enhanced Privacy, Glossy Computer Security Filter, Removable Screen Protector/Shield, +/- 30 Deg.

Prevent visual eavesdropping by limiting the viewing angle of a computer monitor screen

Product ID: 2769G-PRIVACY-SCREEN
  • PROTECT SENSITIVE VISUAL DATA: Privacy screen featuring Microlouver technology, which obscures the view outside a 60-degree viewing angle; Gold finish protects sensitive data on screen by providing a quick transition to a mirror-like effect
  • COMPATIBILITY: Gold filter designed to fit 27in diagonal widescreen computer monitors with an 16:9 aspect ratio; Privacy filter dimensions: 23.5x13.3in (59.8x33.7cm)
  • REDUCE EYE STRAIN: This computer monitor privacy screen blocks up to 51% of blue light, which helps to reduce digital eye strain and improves visual comfort during prolonged use; Light transmittance of 60% for better screen readability
  • REVERSIBLE FILTER: Glossy gold and black sides provide maximum privacy and help maintain color vibrancy; Security shield with removable design allows effortless switching between gold and black finishes
  • HASSLE-FREE APPLICATION: Included adhesive strips to install the screen protector on bezel-less/slim bezel displays or use the mounting tabs for monitors with raised bezels; Extra adhesive strips & mounting tabs (MON-PRIVACY-SCREEN-K) sold separately

    Your price
    118,99 EUR excl. VAT
    142,79 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C