Learn whyIT Pros trust StarTech.com for performance connectivity accessories.
2-Port USB-C Cable KVM Switch, 4K 60Hz DisplayPort Output, Compact KVM with 4ft/1.2m USB Type-C/Audio Integrated Cables, Bus Powered - Remote Push-Button/Hotkey Switching
Share a mouse, keyboard, and 4K 60Hz DisplayPort display between two USB-C enabled laptops, using this KVM Switch with built-in cables
TAA Compliant
Product ID: C2-D46-UC2-CBL-KVM
Write a review
4K 60HZ USB-C KVM SWITCH: Enables switching between two USB Type-C DP Alt Mode-enabled laptops to share a keyboard, mouse, audio input/output devices, and a single 4K 60Hz DisplayPort monitor
READY-TO-USE: Small form factor, integrated cables, and no external power adapter enable rapid deployment; Bus-powered USB-C KVM switch features integrated 4ft/1.2m host cables to allow for extended reach, reducing port and connector strain
SWITCHING OPTIONS: Remote Push Button and Hotkey Commands enable switching between hosts; Remote push button has a 1.5m cable for ideal placement in the setup; Downloadable software allows listening to audio from one computer, while controlling the other
COMPATIBILITY: 2-Port KVM Switch works with any operating system including Windows, macOS, Linux, and ChromeOS; Compatible with all hardware platforms such as Intel, AMD, and Apple M1/M2 devices (MacBook/Mac Mini); Works with USB-C, USB4, Thunderbolt 3/4
OUR ADVANTAGE: Included connectivity tools for IT Pro's and IT help-desk support teams with USB Event Monitoring for logging USB device connections with timestamps, and Windows Layout to restore windows locations upon switching hosts