Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

4-Port Industrial USB 3.0 5Gbps Hub - Rugged USB Hub w/ ESD and Surge Protection - DIN/Wall/Desk Mountable USB-A Hub - USB Expander w/Locking Ports, Heavy Duty - TAA

Connect four USB Type-A 3.2 Gen 1 (5Gbps) devices to a single USB port on your computer, using a USB hub that's suitable for harsh industrial/commercial environments

Product ID: 5G4AINDNP-USB-A-HUB
  • 4-PORT INDUSTRIAL USB HUB: USB 3.2 Gen 1 expansion hub w/metal enclosure for durability in harsh environments; Provides 4 USB 3.0 Type-A Downstream Facing Ports (DFP); 5Gbps shared; 6ft A-B host cable; USB Event Monitoring utility (available for download)
  • ESD PROTECTION: Heavy duty USB hub w/ level 4 electrostatic discharge protection; 15kV air/8kV contact (twice the level of consumer grade hubs) provides increased reliability and longevity; Competitor hubs without adequate ESD protection may fail
  • FLEXIBLE MOUNTING OPTIONS: Built-in mounting brackets for wall or desk installation; DIN rail mounting hardware included; Screw-lock connectors on host and device ports to ensure a reliable and secure connection
  • POWER OPTIONS: Rugged multiport hub is powered by either the DC barrel connection or terminal block using a 5 to 24V DC source (DC source not incl.); Optional power adapter available ITB20D3250 (sold separately) to power the hub via 2-wire terminal block
  • POWER & CHARGE: When connected to a power source, the mountable port expander hub supports BC 1.2 charging; Each port supports 12W (2.4A); Overcurrent protection protects connected devices from overdrawing power

    Your price
    104,99 EUR excl. VAT
    125,99 EUR incl. VAT
    [object Object]

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C