Discontinued
Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

5 Drive 3.5in Removable SAS SATA Mobile Rack Backplane

Turn 5 SATA/SAS hard drives into front accessible hot-swappable drives

Product ID: SBAY5BK
  • Holds up to five 3.5" SATA drives across three 5.25" bays
  • Easy to use and lockable drive bay doors
  • Supports Dual Port SAS
  • Flammability rating of UL 94 V-0
  • Fully supports SAS revision 1/2 (3.0/6.0 Gbps) hard drives and controllers
  • Fully supports SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) hard drives and controllers
  • Supports 3.5" form factor SAS and SATA hard drives
  • Power/Activity LED indicator for each drive
  • Dual 60mm cooling fans
  • Sturdy aluminum and steel construction
  • Plug-and-Play and Hot-Swap compatible

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C