Discover the possibilities with StarTech.com, the industry leader in USB-C and Thunderbolt 3 connectivity.
Make the switch and discover the benefits.
USB-C is the connector many have dubbed “future proof.” With its small and versatile design and the capabilities to carry multiple protocols, including those with advanced data rates and power, it’s not hard to see why this label fits.
Simplified Connectivity
One port means simple connectivity. With USB-C, no matter what operating system, laptop brand or display connection, all users can share the same adapters and cables. With its reversible design, USB-C also offers frustration-free connections which allow users to easily connect the first time.
Upgrade to the Latest Devices
The shift to USB-C has already begun with companies like Apple, Dell, Lenovo and Microsoft including the port on some of their latest devices. With researchers predicting that 70% of computers will feature USB-C by 2021, this new connector is quickly becoming the industry standard.
More Possibilities
The USB-C connector brings you more than just your basic USB functionality. It can carry everything from USB 1.1 to USB 3.2 Gen 2x2, as well as DisplayPort and HDMI (via Alt modes) and Thunderbolt 3 (on Thunderbolt 3 equipped laptops). That kind of versatility means this single connector brings users more productivity and possibilities than ever before.
USB-C connectivity for all of your needs.
We'll help make the switch easy.
USB-C is the connector of the future, and as more industry manufacturers incorporate it into their devices, adapting is inevitable. We can help make the switch easy by offering educational resources and a toolbox of reliable USB-C accessories.

Comprehensive selection
We offer the widest selection of USB-C & Thunderbolt 3 adapters and cables to cover all your connectivity needs.
Certified
StarTech.com offers an extensive line of certified cables that help you maximize your laptop’s performance.
No additional drivers
Hassle-free, Plug & Play collection of adapters that are pre-configured to support all operating systems.
Maximum compatibility
StarTech.com has USB-C connectivity accessories to fit every operating system, laptop brand and connectivity need.
IT grade quality
Trusted by IT pros around the world for our rigorous inhouse product testing, robust compliance, and lifetime multilingual technical support.
Rolling out USB-C across your organization?
For questions about USB-C or help transitioning your team, contact our 24 hour technical support team, available Monday-Friday.
What exactly is USB-C?
USB Type-C and Thunderbolt 3 explained
Play video on image

USB-C capabilities
Key Considerations | StarTech.com Products | |
---|---|---|
DP ALT Mode | Single display No drivers needed Native signal Windows/Mac/Chrome | Docks Display Adapters |
DP ALT Mode with MST | Multi display Native signal Windows only | MST Dock MST Display Adapter |
Display Link | Multi display (upto 4k@60Hz) Drivers required Windows/Mac/Chrome | Docks |
Thunderbolt 3 | Dual Display (Both 4k@60Hz) High Performance Max data transfer rate (40 Gbps) Native Signal Windows/Mac | MST Dock MST Display Adapter |
USB Technology vs Thunderbolt 3
USB 3.1 | Thunderbolt 3 | |
---|---|---|
Connector | USB Type, A, B, C, Micro A, Micro B | USB Type C |
Daisy Chain | No | Yes (up to 6 devices) |
Compatibility | USB 1.1, 2.0, 3.0, 3.1 Gen1, 3.1 Gen 2 | USB 1.1, 2.0, 3.0, 3.1 Gen 1, 3.1 Gen 2 Thunderbolt* Thunderbolt 2* Thunderbolt 3* |
Total Bandwidth | Max 5 Gbps (3.1 Gen1) Max 10 Gbps (3.1 Gen 2) Max 20 Gbps (3.2 Gen 2x2) | Max 40 Gbps |
Power Delivery | Up to 100W | Up to 100W |
* Thunderbolt capable devices must be used to ensure compatibility with Thunderbolt 3 technology. Plugging USB-C device into a Thunderbolt 3 port will limit the performance of Thunderbolt 3 port.
Resources
Discover the right USB-C solution for you.
Why StarTech.com?
StarTech.com is not only a trusted connectivity advisor for IT professionals around the globe, but our products are also used by over 80% of fortune 500 companies. We ensure our customers are never left without the critical connectivity parts they need to complete their technology solutions.
Free pre & post sales support
Free Support (Monday to Friday)
Product reliability & performance
Our products are ensured by warranties, certifications and rigorous testing.
Immediate availability
Get the products you need when and where you need them.