Display mounts:
Comfortable viewing from every angle.
Display mounts:
Arm your workstation for productivity and comfort.
Create a comfortable and productive workspace with monitor, TV and tablet mounts from StarTech.com
HANG TILT SWIVEL SECURE
Designed to fit your unique needs, our display mounts are built with comfort, quality, cost and versatility in mind.
Best Value. Premium Quality
Built and tested to withstand the demands of a busy work day.
Exclusive User-friendly Design
Tailored to fit all your needs, our enhanced designs are loved by business professionals around the world.
Full VESA Compatibility
VESA compatibility is a must for monitor and TV mounts. Our comprehensive portfolio covers all VESA design variations, making it easy to find a mount for any application.
No Risk
Buy from a leader in IT hardware and support, trusted by IT professionals around the world.
MONITOR MOUNTS
Improve comfort, increase productivity and save desk space by customizing your monitors to fit your workstation and viewing needs.

Work more comfortably - Our monitor mounts allow you to personalize your displays to suit your specific needs. Whether working in a compact area or with a full workstation, monitor mounts can help optimize space and customize the positioning of displays. They feature easy-to-adjust height and tilt mechanisms, so you can choose your most comfortable viewing positions without disrupting your work.
Boost your productivity, with multi-monitor efficiency - Adding additional monitors to a single computer gives you the additional screen space you need to simplify multitasking and maximize your productivity. Using two displays makes it easier to reference material on one display while working on another, saving you the time and hassle of having to flip back and forth between documents.
Tips for proper monitor position:
- The upper frame of the computer screen should be the same height as your eyes
- Distance between your eyes and screen should be 40-74 cm
- Line of sight should range from 15° - 30° downward angle
- Take proper eye breaks with the “20-20-20 rule” - take a 20 second break from your screen every 20 minutes and look at something 20 feet (6 meters) away
Multiple screens mean more productivity.
A study by The University of Utah shows that multiple screens can generate 10% more production at a 16% faster rate. Research shows that individuals who use multiple monitors experience:
24%
More comfort
45%
Improvement of task tracking
28%
Improvement of task focusing
33%
Less errors
Make the most out of your workspace and worktime with StarTech.com display mounting solutions.
TABLET MOUNTS
Easily add a tablet to your workstation or customer-facing kiosk with wall, desk and floor mounts and stands, and ensure it’s secure when you’re away.
Full Motion Adjustment - With adjustable tablet stands, you can type and swipe without having to hold your tablet in your hand or setting it down on your desk. A tablet holder allows you to easily change or adjust the viewing angle and orientation (portrait or landscape) of your tablet all while it is still mounted in the stand.
Tablet Stand Quick Tips
Office User (Desktop or Boardroom): Tablets offer lightweight and compact computing solutions for the office and boardroom. For desktop use, tablet stands can easily be integrated into a workstation to provide maximum comfort and convenience. Choosing a tablet stand with height and tilt adjustments will allow users to create their optimal viewing experience. In a boardroom, a secure and durable tablet stand will help prevent theft and damage to a tablet being handled by various people throughout the day.
Storefront Kiosk: A tablet mount for a storefront kiosk, where the tablet may not always be under the care and protection of a trusted user, should be able to provide not only a durable solution, but also a secure one. Durability is key when the tablet is being handled by multiple users, while a lockable and secure solution can help prevent theft.
* Reminder: Not all tablets are the same! Size and control placements differ between various brands and tablet generations. Make sure that the mount you choose is compatible with the tablet you prefer to use.

Browse our wide selection of tablet mounts.
TV MOUNTS
Bring your visual media alive with wall and ceiling TV mounts that allow you to confidently hang, tilt, swivel and secure your 32-100-inch TVs.

Fixed Mount: Fixed TV mounts are perfect for users looking for a low-profile mount option. Fixed mounts often sit close to the wall and offer a sleek and simple mounting solution. Fixed mounts are best suited for environments where lighting can be easily controlled and adjusted to avoid screen glare.
Tilting Mount: Tilting mounts provide users with a wider range of viewing options, allowing individuals to tilt the position of the TV for a comfortable viewing angle and minimal glare.
Full-Motion Articulating Mount: Full-motion articulating mounts offer users optimal viewing angles and positions. They allow users to easily tilt the TV up or down, move the TV away or closer to the wall, as well as swivel the TV from side to side, depending on where viewers are sitting. Full-motion articulating mounts also sit further away from the wall than most mounts, offering more room behind the mount for cable management and a digital signage player.
Ceiling Mount: For areas with limited wall and floor space, ceiling TV mounts offer a sleek, space saving solution. Many will be height adjustable to allow users to display the TV from their preferred height/distance from the ceiling. They also feature many of the same motions available for TV mounts, including options for a fixed, tilting and swiveling solution. Tilting can help users adjust for lighting, while the ability to swivel the TV can help accommodate various viewing angles, and, depending on the capabilities of the mount, even allow users to rotate the display 180 degrees to accommodate virtually any viewing position. Ceiling mounts and poles also have the ability to be adjusted and secured at various angles, allowing for installation on sloped and level ceilings.
Security: There are several TV mounting solutions equipped with anti-theft features to ensure mounted TV stay safe and secure while on display. Protect your investment in areas with high traffic and minimal supervision with TV mounts that feature heavy-duty steel bars that can be locked into place.

Browse our wide selection of TV mounts.
RESOURCES
Discover the right mounting solution for you with the help of these resources.
Browse our wide selection of display mounts.
Trusted by our customers
ARMTBLTDT
"The design of this stand is the best on the market - it is lightweight, can be wall/desk mounted, and can be tilted to any angle. Also, it is easy to remove the tablet from the spring-loader gripper."
ARMTBLTI
"Awesome stand - it securely clamps on the table using a locking nut that can only be unscrewed using a spanner wrench. We've tested several methods of mounting iPads for use as cash registers, and this is by far the best and most flexible."
FPWARTB2
"You can feel the quality of this mount!"
FPWARTB2
"I replaced our projector in our conference room with a 50" tv and this wall mount. I love the range of motion this mount has which allows a presenter to move or point the TV in many different ways. The mount was very sturdy and I had no worries when shifting and turning the mount."
FPWFXBAT
"The mount itself is amazing. Made from sturdy materials (the locking bar is genius) and all the hardware is included for every kind of TV, spacers and different kinds of fasteners. Installation was easy and left me confident in the security of the installation. Something anyone who has hung an expensive TV wants."