USB-A Hubs

StarTech.com USB-A Hubs expand the USB connectivity of your organization’s USB-A enabled host devices, by connecting multiple USB-A & USB-C peripherals to a single USB-A port.

Our line of USB-C Hubs offers a variety of solutions with different features including:

  • Self-Powered or Bus-Powered Options
  • USB 3.2 Gen 2 (10Gbps), USB 3.2 Gen 1 (5Gbps), or USB 2.0 (480Mbps) Transfer Rates
  • Built-in Host Cables
  • Discrete Host Cables Included
  • B.C 1.2 Charging
  • Wired Gigabit Ethernet Connectivity
Filter
Klar
Vänta...
Back to top