USB-C Hubs

StarTech.com USB-C Hubs expand the USB connectivity of your organization’s USB-C enabled host devices, by connecting multiple USB-C & USB-A peripherals to a single USB-C port.

Our line of USB-C Hubs offers a variety of solutions with different features including:

  • Self-Powered or Bus-Powered Options
  • USB 3.2 Gen 2 (10Gbps), USB 3.2 Gen 1 (5Gbps), or USB 2.0 (480Mbps) Transfer Rates
  • Built-in Host Cables
  • USB Power Delivery Pass-Through and B.C 1.2 Charging
  • Support for DisplayPort Alt Mode through USB-C
  • Individual Port On/Off Buttons
  • Wired Gigabit Ethernet Connectivity
Filter
Klar
Vänta...
Back to top